Kop-Flex Disc Coupling - Style KD20 - Size 454 - Finished Bore - 454 KD 20 JS1000 FB
Part #:2432870
Catalog #:454 KD 20 JS1000 FB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Axial Capacity (+/-): | 0.25 | Bore Size Min (in): | 3 in |
| Bore Type: | Finished Bore | Configuration: | 1 jumbo hub/1 standard hub |
| Coupling Size: | 454 | Hub Material: | Carbon Steel |
| Length Through Bore (long hub) (in): | 6.75 in | Length Through Bore standard hub (in): | 4.81 in |
| Outside Diameter (in): | 13 in | Stock C Dimension: | 10 |
| Style: | KD20 | Torque [Max] (ft-lb): | 42,500 ft/lbs |
| Torque Rating (in-lb): | 255,000 in/lbs | Total Length (Std Hub Post) (in): | 21.56 in |
| Total WR2 (lb-in2): | 7,200 psi |
General Specifications
| UPC: | 662384015690 |

