Kop-Flex Disc Coupling - Style KD20 - Size 454 - Rough Bore - 454 KD 20 LL1200
Part #:2432045
Catalog #:454 KD 20 LL1200
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Axial Capacity (+/-): | 0.25 | Bore Type: | Rough Bore |
| Configuration: | 2 long hubs | Coupling Size: | 454 |
| Disc Coupling Type: | Spacer Coupling | Disc Shape: | Scalloped |
| Hub Diameter (in): | 10.12 in | Hub Material: | Carbon Steel |
| Length Through Bore (long hub) (in): | 6.75 in | Outside Diameter (in): | 13 in |
| Stock C Dimension: | 12 | Style: | KD20 |
| Torque [Max] (ft-lb): | 42,500 ft/lbs | Torque Rating (in-lb): | 255,000 in/lbs |
| Total Length (Std Hub Post) (in): | 25.5 in | Total WR2 (lb-in2): | 7,200 psi |
General Specifications
| UPC: | 662384014860 | Weight: | 302.96 LB |

