Kop-Flex Disc Coupling - Style KD21 - Size 103 - Finished Bore - 103 KD 21 LS500 FB
Part #:2430460
Catalog #:103 KD 21 LS500 FB
KEY FEATURES
- Spacer coupling with economical 3-component design.
- Unitized Disc Packs for ease of maintenance, replaceable without moving the connected equipment.
- HT (High Torque) disc packs for medium and heavy duty applications.
- Meet AGMA Class 9 balance off the shelf. Balance to AGMA 10, or compliance with API610 are available options.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Axial Capacity (+/-): | 0.08 | Bore Size Min (in): | 0.5 in |
| Bore Type: | Finished Bore | Configuration: | 1 long hub/1 standard hub |
| Coupling Size: | 103 | Hub Material: | Carbon Steel |
| Length Through Bore (long hub) (in): | 1.94 in | Length Through Bore standard hub (in): | 1.66 in |
| Outside Diameter (in): | 3.94 in | Stock C Dimension: | 5 |
| Style: | KD21 | Torque [Max] (ft-lb): | 667 ft/lbs |
| Torque Rating (in-lb): | 4,000 in/lbs | Total Length (Std Hub Post) (in): | 8.6 in |
| Total WR2 (lb-in2): | 16 psi |
General Specifications
| UPC: | 662384012217 | Weight: | 12.31 LB |

