Kop-Flex Disc Coupling - Style KD21 - Size 153 - Finished Bore - 153 KD 21 LS500 FB
Part #:2430478
Catalog #:153 KD 21 LS500 FB
KEY FEATURES
- Spacer coupling with economical 3-component design.
- Unitized Disc Packs for ease of maintenance, replaceable without moving the connected equipment.
- HT (High Torque) disc packs for medium and heavy duty applications.
- Meet AGMA Class 9 balance off the shelf. Balance to AGMA 10, or compliance with API610 are available options.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Axial Capacity (+/-): | 0.14 | Bore Size Min (in): | 0.75 in |
| Bore Type: | Finished Bore | Configuration: | 1 long hub/1 standard hub |
| Coupling Size: | 153 | Hub Material: | Carbon Steel |
| Length Through Bore standard hub (in): | 1.94 in | Outside Diameter (in): | 5.38 in |
| Stock C Dimension: | 5 | Style: | KD21 |
| Torque [Max] (ft-lb): | 2,267 ft/lbs | Torque Rating (in-lb): | 13,600 in/lbs |
| Total Length (Std Hub Post) (in): | 10.98 in | Total WR2 (lb-in2): | 67 psi |
General Specifications
| UPC: | 662384012224 | Weight: | 25.46 LB |

