Kop-Flex Disc Coupling - Style KD21 - Size 354 - Rough Bore - 354 KD 21 SS700
Part #:2429553
Catalog #:354 KD 21 SS700
KEY FEATURES
- Spacer coupling with economical 3-component design.
- Unitized Disc Packs for ease of maintenance, replaceable without moving the connected equipment.
- HT (High Torque) disc packs for medium and heavy duty applications.
- Meet AGMA Class 9 balance off the shelf. Balance to AGMA 10, or compliance with API610 are available options.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Axial Capacity (+/-): | 0.2 | Bore Size Min (in): | 2 in |
| Bore Type: | Rough Bore | Configuration: | 2 standard hubs |
| Coupling Size: | 354 | Disc Coupling Type: | Spacer Coupling |
| Disc Shape: | Scalloped | Hub Diameter (in): | 6.99 in |
| Hub Material: | Carbon Steel | Length Through Bore standard hub (in): | 4.75 in |
| Outside Diameter (in): | 10.5 in | Stock C Dimension: | 7 |
| Style: | KD21 | Torque [Max] (ft-lb): | 25,000 ft/lbs |
| Torque Rating (in-lb): | 150,000 in/lbs | Total Length (Std Hub Post) (in): | 16.5 in |
| Total WR2 (lb-in2): | 1,640 psi |
General Specifications
| UPC: | 662384153583 | Weight: | 161.52 LB |

