Kop-Flex Disc Coupling - Style KD21 - Size 404 - Finished Bore - 404 KD 21 SS800 FB
Part #:2429793
Catalog #:404 KD 21 SS800 FB
KEY FEATURES
- Spacer coupling with economical 3-component design.
- Unitized Disc Packs for ease of maintenance, replaceable without moving the connected equipment.
- HT (High Torque) disc packs for medium and heavy duty applications.
- Meet AGMA Class 9 balance off the shelf. Balance to AGMA 10, or compliance with API610 are available options.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Axial Capacity (+/-): | 0.225 | Bore Type: | Finished Bore |
| Configuration: | 2 standard hubs | Coupling Size: | 404 |
| Hub Material: | Carbon Steel | Length Through Bore standard hub (in): | 4.62 in |
| Stock C Dimension: | 8 | Style: | KD21 |
| Torque [Max] (ft-lb): | 35,833 ft/lbs | Torque Rating (in-lb): | 215,000 in/lbs |
| Total WR2 (lb-in2): | 3,150 psi |
General Specifications
| UPC: | 662384153651 | Weight: | 234.01 LB |

