Kop-Flex Disc Coupling - Style KD4 - Size 103 - Finished Bore - 103 KD 4 SS FB
Part #:2434769
Catalog #:103 KD 4 SS FB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Axial Capacity (+/-): | 0.04 | Bore Size Min (in): | 0.5 in |
| Bore Type: | Finished Bore | Configuration: | 2 standard hubs |
| Coupling Size: | 103 | Disc Coupling Type: | Single Flex |
| Disc Shape: | Scalloped | Hub Diameter (in): | 2.57 in |
| Hub Material: | Carbon Steel | Length Through Bore (in): | 1.66 in |
| Length Through Bore standard hub (in): | 1.66 in | Outside Diameter (in): | 3.94 in |
| Style: | KD4 | Torque [Max] (ft-lb): | 667 ft/lbs |
| Torque Rating (in-lb): | 4,000 in/lbs | Total Length (Std Hub Post) (in): | 3.63 in |
| Total WR2 (lb-in2): | 9.5 psi |
General Specifications
| UPC: | 662384154719 | Weight: | 7.51 LB |

