Kop-Flex Disc Coupling - Style KD4 - Size 153 - Rough Bore - 153 KD 4 LS
Part #:2434850
Catalog #:153 KD 4 LS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Axial Capacity (+/-): | 0.07 | Bore Size Min (in): | 0.75 in |
| Bore Type: | Rough Bore | Configuration: | 1 long hub/1 standard hub |
| Coupling Size: | 153 | Disc Coupling Type: | Single Flex |
| Disc Shape: | Scalloped | Hub Diameter (in): | 3.54 in |
| Hub Material: | Carbon Steel | Length Through Bore (long hub) (in): | 2.44 in |
| Length Through Bore standard hub (in): | 1.94 in | Outside Diameter (in): | 5.38 in |
| Style: | KD4 | Torque [Max] (ft-lb): | 2,267 ft/lbs |
| Torque Rating (in-lb): | 13,600 in/lbs | Total Length (Std Hub Post) (in): | 4.77 in |
| Total WR2 (lb-in2): | 38.5 psi |
General Specifications
| UPC: | 662384013276 | Weight: | 17.35 LB |

