Kop-Flex Disc Coupling - Style KD4 - Size 304 - Finished Bore - 304 KD 4 LL FB
Part #:2435121
Catalog #:304 KD 4 LL FB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Axial Capacity (+/-): | 0.085 | Bore Type: | Finished Bore |
| Configuration: | 2 long hubs | Coupling Size: | 304 |
| Disc Coupling Type: | Single Flex | Disc Shape: | Scalloped |
| Hub Diameter (in): | 6.16 in | Hub Material: | Carbon Steel |
| Length Through Bore (in): | 3.56 in | Length Through Bore (long hub) (in): | 4.19 in |
| Length Through Bore standard hub (in): | 3.56 in | Outside Diameter (in): | 9 in |
| Style: | KD4 | Torque [Max] (ft-lb): | 14,833 ft/lbs |
| Torque Rating (in-lb): | 89,000 in/lbs | Total Length (Std Hub Post) (in): | 9.03 in |
| Total WR2 (lb-in2): | 462 psi |
General Specifications
| UPC: | 662384013542 | Weight: | 83.10 LB |

