Kop-Flex Disc Coupling - Style KD4 - Size 354 - Finished Bore - 354 KD 4 SS FB
Part #:2434819
Catalog #:354 KD 4 SS FB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Axial Capacity (+/-): | 0.1 | Bore Size Min (in): | 2 in |
| Bore Type: | Finished Bore | Configuration: | 2 standard hubs |
| Coupling Size: | 354 | Hub Material: | Carbon Steel |
| Length Through Bore standard hub (in): | 4.12 in | Outside Diameter (in): | 10.5 in |
| Style: | KD4 | Torque [Max] (ft-lb): | 25,000 ft/lbs |
| Torque Rating (in-lb): | 150,000 in/lbs | Total Length (Std Hub Post) (in): | 9.05 in |
| Total WR2 (lb-in2): | 980 psi |
General Specifications
| UPC: | 662384154818 | Weight: | 111.02 LB |

