Kop-Flex Disc Coupling - Style KD4 - Size 354 - Finished Bore - 354 KD 4 LS FB
Part #:2434975
Catalog #:354 KD 4 LS FB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Axial Capacity (+/-): | 0.1 | Bore Size Min (in): | 2 in |
| Bore Type: | Finished Bore | Configuration: | 1 long hub/1 standard hub |
| Coupling Size: | 354 | Hub Material: | Carbon Steel |
| Length Through Bore (long hub) (in): | 4.75 in | Length Through Bore standard hub (in): | 4.12 in |
| Outside Diameter (in): | 10.5 in | Style: | KD4 |
| Torque [Max] (ft-lb): | 25,000 ft/lbs | Torque Rating (in-lb): | 150,000 in/lbs |
| Total Length (Std Hub Post) (in): | 9.68 in | Total WR2 (lb-in2): | 980 psi |
General Specifications
| UPC: | 662384013474 | Weight: | 117.76 LB |

