Kop-Flex Disc Coupling - Style KD4 - Size 354 - Rough Bore - 354 KD 4 LL
Part #:2435055
Catalog #:354 KD 4 LL
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Axial Capacity (+/-): | 0.1 | Bore Type: | Rough Bore |
| Configuration: | 2 long hubs | Coupling Size: | 354 |
| Disc Coupling Type: | Single Flex | Disc Shape: | Scalloped |
| Hub Diameter (in): | 6.99 in | Hub Material: | Carbon Steel |
| Length Through Bore (long hub) (in): | 4.75 in | Length Through Bore standard hub (in): | 4.12 in |
| Outside Diameter (in): | 10.5 in | Style: | KD4 |
| Torque [Max] (ft-lb): | 25,000 ft/lbs | Torque Rating (in-lb): | 150,000 in/lbs |
| Total Length (Std Hub Post) (in): | 10.31 in | Total WR2 (lb-in2): | 980 psi |
General Specifications
| UPC: | 662384013399 | Weight: | 124.50 LB |

