Kop-Flex Disc Coupling - Style KD4 - Size 404 - Rough Bore - 404 KD 4 SS
Part #:2434744
Catalog #:404 KD 4 SS
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Axial Capacity (+/-): | 0.113 | Bore Size Min (in): | 2.5 in |
| Bore Type: | Rough Bore | Configuration: | 2 standard hubs |
| Coupling Size: | 404 | Disc Coupling Type: | Single Flex |
| Disc Shape: | Scalloped | Hub Diameter (in): | 7.91 in |
| Hub Material: | Carbon Steel | Length Through Bore (long hub) (in): | 5.31 in |
| Length Through Bore standard hub (in): | 4.62 in | Outside Diameter (in): | 11.75 in |
| Style: | KD4 | Torque [Max] (ft-lb): | 35,833 ft/lbs |
| Torque Rating (in-lb): | 215,000 in/lbs | Total Length (Std Hub Post) (in): | 10.12 in |
| Total WR2 (lb-in2): | 1,880 psi |
General Specifications
| UPC: | 662384154849 | Weight: | 165.01 LB |

