Morse Elastomeric Coupling - Size 252 - Plain Bore - 252 MORFLEX FLANGE MB
Part #:007325
Catalog #:252 MORFLEX FLANGE MB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Min (in): | 0.375 in | Bore Type: | Plain Bore |
| Coupling Size: | 252 | Coupling Type: | Elastomeric Coupling |
| Flange Type: | Oval | Lube/Non-Lube: | Non-Lubricated |
| Max Bore w/SS at 180° to KW (in): | 0.75 in | Max. Bore w/SS over KW (in): | 0.5625 in |
| Measurement System: | Imperial | Speed Max (rpm): | 6,500 rpm |
| Stock Bore (in): | 0.75 in | Torque Rating (ft-lb): | 13 ft/lbs |
| Torque Rating (in-lb): | 156 in/lbs |
General Specifications
| UPC: | 662288371731 | Weight: | 0.24 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 2.35 IN |
| Packaged Height: | 1.25 IN | HTC: | 8483.90.8010 |
| Country of Origin: | Taiwan, Republic of China |

