Morse Elastomeric Coupling - Size 302 - Finished Bore - 302 MORFLEX FLANGE 5/8 FB
Part #:084177
Catalog #:302 MORFLEX FLANGE 5/8 FB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Min (in): | 0.625 in | Bore Type: | Finished Bore |
| Coupling Size: | 302 | Coupling Type: | Elastomeric Coupling |
| Flange Type: | Oval | Lube/Non-Lube: | Non-Lubricated |
| Max Bore w/SS at 180° to KW (in): | 0.875 in | Max. Bore w/SS over KW (in): | 0.6875 in |
| Measurement System: | Imperial | Speed Max (rpm): | 6,000 rpm |
| Stock Bore (in): | 0.625 in | Torque Rating (ft-lb): | 20 ft/lbs |
| Torque Rating (in-lb): | 240 in/lbs |
General Specifications
| UPC: | 662288377603 | Weight: | 2.75 LB |

