Morse Elastomeric Coupling - Size 602 - Finished Bore - 602 MORFLEX FLANGE 1-1/8 FB
Part #:084358
Catalog #:602 MORFLEX FLANGE 1-1/8 FB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Min (in): | 1.125 in | Bore Type: | Finished Bore |
| Coupling Size: | 602 | Coupling Type: | Elastomeric Coupling |
| Flange Type: | Round | Lube/Non-Lube: | Non-Lubricated |
| Max Bore w/SS at 180° to KW (in): | 1.75 in | Max. Bore w/SS over KW (in): | 1.625 in |
| Measurement System: | Imperial | Outside Diameter (in): | 6.0625 in |
| Overall Length (in): | 6.375 in | Speed Max (rpm): | 5,000 rpm |
| Stock Bore (in): | 1.125 in | Torque Rating (ft-lb): | 171 ft/lbs |
| Torque Rating (in-lb): | 2,052 in/lbs |
General Specifications
| UPC: | 662288378259 | Weight: | 6.20 LB |

