POPULAR
Morse Elastomeric Coupling - Size 602 - Plain Bore - 602 MORFLEX FLANGE MB
Part #:012567
Catalog #:602 MORFLEX FLANGE MB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Min (in): | 0.75 in | Bore Type: | Plain Bore |
| Coupling Size: | 602 | Coupling Type: | Elastomeric Coupling |
| Flange Type: | Round | Lube/Non-Lube: | Non-Lubricated |
| Max Bore w/SS at 180° to KW (in): | 1.75 in | Max. Bore w/SS over KW (in): | 1.625 in |
| Measurement System: | Imperial | Speed Max (rpm): | 5,000 rpm |
| Stock Bore (in): | 0.75 in | Torque Rating (ft-lb): | 171 ft/lbs |
| Torque Rating (in-lb): | 2,052 in/lbs |
General Specifications
| UPC: | 662288371991 | Weight: | 4.97 LB |
| Packaged Length: | 5.20 IN | Packaged Width: | 5.30 IN |
| Packaged Height: | 2.70 IN | HTC: | 8483.90.8010 |
| Country of Origin: | Taiwan, Republic of China |

