Morse Elastomeric Coupling - Size 802 - Plain Bore - 802 MORFLEX FLANGE MB
Part #:012569
Catalog #:802 MORFLEX FLANGE MB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Min (in): | 1 in | Bore Type: | Plain Bore |
| Coupling Size: | 802 | Coupling Type: | Elastomeric Coupling |
| Flange Type: | Round | Lube/Non-Lube: | Non-Lubricated |
| Max Bore w/SS at 180° to KW (in): | 2.5 in | Max. Bore w/SS over KW (in): | 2.25 in |
| Measurement System: | Imperial | Speed Max (rpm): | 4,400 rpm |
| Stock Bore (in): | 1 in | Torque Rating (ft-lb): | 389 ft/lbs |
| Torque Rating (in-lb): | 4,668 in/lbs |
General Specifications
| UPC: | 662288372011 | Weight: | 11.94 LB |
| Packaged Length: | 7.20 IN | Packaged Width: | 7.40 IN |
| Packaged Height: | 5.40 IN | HTC: | 8483.90.8010 |
| Country of Origin: | Taiwan, Republic of China |

