Morse Elastomeric Coupling - Size 902 - Plain Bore - 902 MORFLEX FLANGE MB
Part #:012570
Catalog #:902 MORFLEX FLANGE MB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Min (in): | 1 in | Bore Type: | Plain Bore |
| Coupling Size: | 902 | Coupling Type: | Elastomeric Coupling |
| Flange Type: | Round | Lube/Non-Lube: | Non-Lubricated |
| Max Bore w/SS at 180° to KW (in): | 2.75 in | Max. Bore w/SS over KW (in): | 2.375 in |
| Measurement System: | Imperial | Speed Max (rpm): | 4,200 rpm |
| Stock Bore (in): | 1 in | Torque Rating (ft-lb): | 525 ft/lbs |
| Torque Rating (in-lb): | 6,300 in/lbs |
General Specifications
| UPC: | 662288372028 | Weight: | 19.04 LB |
| Packaged Length: | 8.30 IN | Packaged Width: | 8.40 IN |
| Packaged Height: | 4.90 IN | HTC: | 8483.90.8010 |
| Country of Origin: | Taiwan, Republic of China |

