Kop-Flex Elastomeric Coupling - Style Max-C (K2) - Size 4.5 - Rough Bore - 45 K2 FR
Part #:2270098
Catalog #:45 K2 FR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 6.75 in | Bore Type: | Rough Bore |
| Configuration: | Flex Rigid | Coupling Size: | 4.5 |
| Coupling Type: | Elastomeric Coupling | Lube/Non-Lube: | Non-Lubricated |
| Max Bore Flex Hub (in): | 6.75 in | Max Bore Rigid Hub (in): | 9.75 in |
| Measurement System: | Imperial | Outside Diameter (in): | 18 in |
| Rating HP @ 100 RPM - Continuous: | 420 | Rating HP @ 100 RPM - Peak: | 840 |
| Speed Max (rpm): | 2,120 rpm | Speed Max Balanced (rpm): | 3,180 rpm |
| Style: | Max-C (K2) | Torque Rating (in-lb): | 265,000 in/lbs |
General Specifications
| UPC: | 662384017601 | Weight: | 523.29 LB |

