Kop-Flex Elastomeric Coupling - Style Max-C (K2) - Size 6 - Rough Bore - 60 K2 FR
Part #:2270122
Catalog #:60 K2 FR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 9.25 in | Bore Size Min (in): | 5 in |
| Bore Type: | Rough Bore | Configuration: | Flex Rigid |
| Coupling Size: | 6 | Coupling Type: | Elastomeric Coupling |
| Flange Diameter (in): | 24.88 in | Length Through Bore (in): | 8.5 in |
| Lube/Non-Lube: | Non-Lubricated | Max Bore Flex Hub (in): | 9.25 in |
| Max Bore Rigid Hub (in): | 13.38 in | Measurement System: | Imperial |
| Outside Diameter (in): | 24.88 in | Overall Length (in): | 16.38 in |
| Rating HP @ 100 RPM - Continuous: | 1,000 | Rating HP @ 100 RPM - Peak: | 2,000 |
| Shaft Separation Max. (C) (in): | 0.25 in | Speed Max (rpm): | 1,550 rpm |
| Speed Max Balanced (rpm): | 2,330 rpm | Stock Rough Bore Max (C Flex) or DO (in): | 5 in |
| Stock Rough Bore Max (C Rigid) (in): | 5 in | Style: | Max-C (K2) |
| Torque Rating (in-lb): | 630,000 in/lbs |
General Specifications
| UPC: | 662384017908 |

