Kop-Flex Elastomeric Coupling - Style Max-C (UB) - Size 4 - Rough Bore - 40 UB FR
Part #:2271302
Catalog #:40 UB FR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 4.63 in | Bore Type: | Rough Bore |
| Configuration: | Flex Rigid | Coupling Size: | 4 |
| Coupling Type: | Elastomeric Coupling | Lube/Non-Lube: | Non-Lubricated |
| Max Bore Flex Hub (in): | 4.62 in | Max Bore Rigid Hub (in): | 5 in |
| Measurement System: | Imperial | Outside Diameter (in): | 15.75 in |
| Rating HP @ 100 RPM - Continuous: | 120 | Rating HP @ 100 RPM - Peak: | 240 |
| Speed Max (rpm): | 2,000 rpm | Speed Max Balanced (rpm): | 3,000 rpm |
| Stock Rough Bore Max (C Rigid) (in): | 3 in | Style: | Max-C (UB) |
| Torque Rating (in-lb): | 75,600 in/lbs |
General Specifications
| UPC: | 662384101218 | Weight: | 274.07 LB |

