Kop-Flex Elastomeric Coupling - Style Max-C (UB) - Size 5 - Rough Bore - 50 UB FR
Part #:2271310
Catalog #:50 UB FR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bore Size Max (in): | 5.63 in | Bore Size Min (in): | 4 in |
| Bore Type: | Rough Bore | Configuration: | Flex Rigid |
| Coupling Size: | 5 | Coupling Type: | Elastomeric Coupling |
| Flange Diameter (in): | 19.12 in | Length Through Bore (in): | 5.56 in |
| Lube/Non-Lube: | Non-Lubricated | Max Bore Flex Hub (in): | 5.62 in |
| Max Bore Rigid Hub (in): | 6.25 in | Measurement System: | Imperial |
| Outside Diameter (in): | 19.12 in | Overall Length (in): | 11.31 in |
| Rating HP @ 100 RPM - Continuous: | 215 | Rating HP @ 100 RPM - Peak: | 430 |
| Shaft Separation Max. (C) (in): | 0.12 in | Speed Max (rpm): | 1,600 rpm |
| Speed Max Balanced (rpm): | 2,400 rpm | Stock Rough Bore Max (C Flex) or DO (in): | 3 in |
| Stock Rough Bore Max (C Rigid) (in): | 4 in | Style: | Max-C (UB) |
| Torque Rating (in-lb): | 135,500 in/lbs |
General Specifications
| UPC: | 662384101225 | HTC: | 8483.60.8000 |
| Country of Origin: | Canada |

