Jaure ADMT2970015 - MTGRX-HD-800-A00-A00-DBSE=1-500MM
Part #:ADMT2970015
Catalog #:MTGRX-HD-800-A00-A00-DBSE=1-500MM
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Type: | Exposed | Bore Size Max (in): | 31.5 in |
| Bore Size Max (mm): | 800 mm | Bore Type: | Rough Bore |
| Compatible Bore Size [Min] (in): | 15.35 in | Compatible Bore Size [Min] (mm): | 390 mm |
| Component Type: | Gear Coupling | Configuration: | Full Flex |
| Coupling Size: | 800 | Coupling Type: | Gear Coupling |
| Fastener Quantity: | 33 | Hub Diameter (in): | 34.57 in |
| Length Through Bore (in): | 22.05 in | Length Through Bore (mm): | 560 mm |
| Lube/Non-Lube: | Lubricated | Material: | Alloy Steel |
| Maximum Operating Angular Misalignment: | 0,5 | Measurement System: | Metric |
| Model Name: | MTGRX-HD | Outside Diameter (in): | 52.95 in |
| Outside Diameter (mm): | 1,345 mm | Sleeve Type: | 6270000 |
| Style: | MTGRX-HD | Tooth Profile: | Crown faced, Involute Stub Tooth |
| Torque [Max] (in-lb): | 110,992,000 in/lbs | Torque [Max] (N⋅m): | 12,540,000 N·m |
| Torque Rating (in-lb): | 55,496,000 in/lbs | Torque Rating (N⋅m): | 6,270,000 N·m |

