Jaure ADMT2990005 - MTGR-HD-440-A00-A00
Part #:ADMT2990005
Catalog #:MTGR-HD-440-A00-A00
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Type: | Exposed | Bore Size Max (in): | 17.3228346456693 in |
| Bore Size Max (mm): | 440 mm | Bore Type: | Rough Bore |
| Compatible Bore Size [Min] (in): | 8.26771653543307 in | Compatible Bore Size [Min] (mm): | 210 mm |
| Component Type: | Gear Coupling | Configuration: | Full Flex |
| Coupling Size: | 440 | Coupling Type: | Gear Coupling |
| Distance Between Shaft Ends (mm): | 20 mm | Fastener Quantity: | 24 |
| Hub Diameter (in): | 21.8503937007874 in | Length Through Bore (in): | 13.7795275590551 in |
| Length Through Bore (mm): | 350 mm | Lube/Non-Lube: | Lubricated |
| Material: | Alloy Steel | Maximum Operating Angular Misalignment: | 0,5 |
| Measurement System: | Metric | Model Name: | MTGR-HD |
| Outside Diameter (in): | 29.9212598425197 in | Outside Diameter (mm): | 760 mm |
| Overall Length (in): | 28.3464566929134 in | Overall Length (mm): | 720 mm |
| Sleeve Type: | Standard | Speed Max (rpm): | 520 rpm |
| Style: | MTGR-HD | Tooth Profile: | Crown faced, Involute Stub Tooth |
| Torque [Max] (in-lb): | 19,915,000 in/lbs | Torque [Max] (N⋅m): | 2,250,000 N·m |
| Torque Rating (in-lb): | 9,957,000 in/lbs | Torque Rating (N⋅m): | 1,125,000 N·m |

