Jaure ADMT2990014 - MTGR-HD-950-A00-A00
Part #:ADMT2990014
Catalog #:MTGR-HD-950-A00-A00
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Type: | Exposed | Bore Size Max (in): | 37.4015748031496 in |
| Bore Size Max (mm): | 950 mm | Bore Type: | Rough Bore |
| Compatible Bore Size [Min] (in): | 17.5196850393701 in | Compatible Bore Size [Min] (mm): | 445 mm |
| Component Type: | Gear Coupling | Configuration: | Full Flex |
| Coupling Size: | 950 | Coupling Type: | Gear Coupling |
| Distance Between Shaft Ends (mm): | 35 mm | Fastener Quantity: | 24 |
| Hub Diameter (in): | 40.1574803149606 in | Length Through Bore (in): | 23.6220472440945 in |
| Length Through Bore (mm): | 600 mm | Lube/Non-Lube: | Lubricated |
| Material: | Alloy Steel | Maximum Operating Angular Misalignment: | 0,5 |
| Measurement System: | Metric | Model Name: | MTGR-HD |
| Outside Diameter (in): | 58.6614173228347 in | Outside Diameter (mm): | 1,490 mm |
| Overall Length (in): | 48.6220472440945 in | Overall Length (mm): | 1,235 mm |
| Sleeve Type: | Standard | Speed Max (rpm): | 264 rpm |
| Style: | MTGR-HD | Tooth Profile: | Crown faced, Involute Stub Tooth |
| Torque [Max] (in-lb): | 150,467,000 in/lbs | Torque [Max] (N⋅m): | 17,000,000 N·m |
| Torque Rating (in-lb): | 75,234,000 in/lbs | Torque Rating (N⋅m): | 8,500,000 N·m |

