Jaure ADMT2990015 - MTGR-HD-1050-A00-A00
Part #:ADMT2990015
Catalog #:MTGR-HD-1050-A00-A00
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Type: | Exposed | Bore Size Max (in): | 41.3385826771654 in |
| Bore Size Max (mm): | 1,050 mm | Bore Type: | Rough Bore |
| Compatible Bore Size [Min] (in): | 19.6850393700787 in | Compatible Bore Size [Min] (mm): | 500 mm |
| Component Type: | Gear Coupling | Configuration: | Full Flex |
| Coupling Size: | 1050 | Coupling Type: | Gear Coupling |
| Distance Between Shaft Ends (mm): | 35 mm | Fastener Quantity: | 27 |
| Hub Diameter (in): | 44.9606299212598 in | Length Through Bore (in): | 25.9842519685039 in |
| Length Through Bore (mm): | 660 mm | Lube/Non-Lube: | Lubricated |
| Material: | Alloy Steel | Maximum Operating Angular Misalignment: | 0,5 |
| Measurement System: | Metric | Model Name: | MTGR-HD |
| Outside Diameter (in): | 64.7637795275591 in | Outside Diameter (mm): | 1,645 mm |
| Overall Length (in): | 53.3464566929134 in | Overall Length (mm): | 1,355 mm |
| Sleeve Type: | Standard | Speed Max (rpm): | 236 rpm |
| Style: | MTGR-HD | Tooth Profile: | Crown faced, Involute Stub Tooth |
| Torque [Max] (in-lb): | 211,760,000 in/lbs | Torque [Max] (N⋅m): | 23,925,000 N·m |
| Torque Rating (in-lb): | 105,880,000 in/lbs | Torque Rating (N⋅m): | 11,962,500 N·m |

