Jaure ADMT2990072 - MTGR-HD-475-A00-A00-WITH PILOT
Part #:ADMT2990072
Catalog #:MTGR-HD-475-A00-A00-WITH PILOT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Type: | Exposed | Bore Size Max (in): | 18.7007874015748 in |
| Bore Size Max (mm): | 475 mm | Bore Type: | Rough Bore |
| Compatible Bore Size [Min] (in): | 9.05511811023622 in | Compatible Bore Size [Min] (mm): | 230 mm |
| Component Type: | Gear Coupling | Configuration: | Full Flex |
| Coupling Size: | 475 | Coupling Type: | Gear Coupling |
| Distance Between Shaft Ends (mm): | 20 mm | Fastener Quantity: | 24 |
| Hub Diameter (in): | 56.2204724409449 in | Length Through Bore (in): | 14.3700787401575 in |
| Length Through Bore (mm): | 365 mm | Lube/Non-Lube: | Lubricated |
| Material: | Alloy Steel | Maximum Operating Angular Misalignment: | 0,5 |
| Measurement System: | Metric | Model Name: | MTGR-HD |
| Outside Diameter (in): | 31.6929133858268 in | Outside Diameter (mm): | 805 mm |
| Overall Length (in): | 29.5275590551181 in | Overall Length (mm): | 750 mm |
| Sleeve Type: | Standard | Speed Max (rpm): | 1,200 rpm |
| Style: | MTGR-HD | Tooth Profile: | Crown faced, Involute Stub Tooth |
| Torque [Max] (in-lb): | 23,544,000 in/lbs | Torque [Max] (N⋅m): | 2,660,000 N·m |
| Torque Rating (in-lb): | 11,772,000 in/lbs | Torque Rating (N⋅m): | 1,330,000 N·m |

