Jaure ADMT2990073 - MTGR-HD-510-A00-A00-WITH PILOT
Part #:ADMT2990073
Catalog #:MTGR-HD-510-A00-A00-WITH PILOT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Type: | Exposed | Bore Size Max (in): | 20.0787401574803 in |
| Bore Size Max (mm): | 510 mm | Bore Type: | Rough Bore |
| Compatible Bore Size [Min] (in): | 9.84251968503937 in | Compatible Bore Size [Min] (mm): | 250 mm |
| Component Type: | Gear Coupling | Configuration: | Full Flex |
| Coupling Size: | 510 | Coupling Type: | Gear Coupling |
| Distance Between Shaft Ends (mm): | 20 mm | Fastener Quantity: | 24 |
| Hub Diameter (in): | 25 in | Length Through Bore (in): | 15.748031496063 in |
| Length Through Bore (mm): | 400 mm | Lube/Non-Lube: | Lubricated |
| Material: | Alloy Steel | Maximum Operating Angular Misalignment: | 0,5 |
| Measurement System: | Metric | Model Name: | MTGR-HD |
| Outside Diameter (in): | 33.8582677165354 in | Outside Diameter (mm): | 860 mm |
| Overall Length (in): | 32.2834645669291 in | Overall Length (mm): | 820 mm |
| Sleeve Type: | Standard | Speed Max (rpm): | 1,100 rpm |
| Style: | MTGR-HD | Tooth Profile: | Crown faced, Involute Stub Tooth |
| Torque [Max] (in-lb): | 28,323,000 in/lbs | Torque [Max] (N⋅m): | 3,200,000 N·m |
| Torque Rating (in-lb): | 14,162,000 in/lbs | Torque Rating (N⋅m): | 1,600,000 N·m |

