Jaure ADMT2990074 - MTGR-HD-560-A00-A00-WITH PILOT
Part #:ADMT2990074
Catalog #:MTGR-HD-560-A00-A00-WITH PILOT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Type: | Exposed | Bore Size Max (in): | 22.0472440944882 in |
| Bore Size Max (mm): | 560 mm | Bore Type: | Rough Bore |
| Compatible Bore Size [Min] (in): | 10.6299212598425 in | Compatible Bore Size [Min] (mm): | 270 mm |
| Component Type: | Gear Coupling | Configuration: | Full Flex |
| Coupling Size: | 560 | Coupling Type: | Gear Coupling |
| Distance Between Shaft Ends (mm): | 25 mm | Fastener Quantity: | 24 |
| Hub Diameter (in): | 27.2047244094488 in | Length Through Bore (in): | 16.3385826771654 in |
| Length Through Bore (mm): | 415 mm | Lube/Non-Lube: | Lubricated |
| Material: | Alloy Steel | Maximum Operating Angular Misalignment: | 0,5 |
| Measurement System: | Metric | Model Name: | MTGR-HD |
| Outside Diameter (in): | 36.6141732283465 in | Outside Diameter (mm): | 930 mm |
| Overall Length (in): | 33.6614173228346 in | Overall Length (mm): | 855 mm |
| Sleeve Type: | Standard | Speed Max (rpm): | 1,050 rpm |
| Style: | MTGR-HD | Tooth Profile: | Crown faced, Involute Stub Tooth |
| Torque [Max] (in-lb): | 35,050,000 in/lbs | Torque [Max] (N⋅m): | 3,960,000 N·m |
| Torque Rating (in-lb): | 17,525,000 in/lbs | Torque Rating (N⋅m): | 1,980,000 N·m |

