Jaure ADMT2990078 - MTGR-HD-800-A00-A00-WITH PILOT
Part #:ADMT2990078
Catalog #:MTGR-HD-800-A00-A00-WITH PILOT
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Type: | Exposed | Bore Size Max (in): | 31.496062992126 in |
| Bore Size Max (mm): | 800 mm | Bore Type: | Rough Bore |
| Compatible Bore Size [Min] (in): | 15.3543307086614 in | Compatible Bore Size [Min] (mm): | 390 mm |
| Component Type: | Gear Coupling | Configuration: | Full Flex |
| Coupling Size: | 800 | Coupling Type: | Gear Coupling |
| Distance Between Shaft Ends (mm): | 30 mm | Fastener Quantity: | 33 |
| Hub Diameter (in): | 34.5669291338583 in | Length Through Bore (in): | 22.0472440944882 in |
| Length Through Bore (mm): | 560 mm | Lube/Non-Lube: | Lubricated |
| Material: | Alloy Steel | Maximum Operating Angular Misalignment: | 0,5 |
| Measurement System: | Metric | Model Name: | MTGR-HD |
| Outside Diameter (in): | 52.9527559055118 in | Outside Diameter (mm): | 1,345 mm |
| Overall Length (in): | 45.2755905511811 in | Overall Length (mm): | 1,150 mm |
| Sleeve Type: | Standard | Speed Max (rpm): | 700 rpm |
| Style: | MTGR-HD | Tooth Profile: | Crown faced, Involute Stub Tooth |
| Torque [Max] (in-lb): | 110,992,000 in/lbs | Torque [Max] (N⋅m): | 12,540,000 N·m |
| Torque Rating (in-lb): | 55,496,000 in/lbs | Torque Rating (N⋅m): | 6,270,000 N·m |

