Jaure ADMT3010010 - MTGRD-HD-630-A00-A00
Part #:ADMT3010010
Catalog #:MTGRD-HD-630-A00-A00
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Type: | Exposed | Bore Size Max (in): | 24.8 in |
| Bore Size Max (mm): | 630 mm | Bore Type: | Rough Bore |
| Compatible Bore Size [Min] (in): | 11.81 in | Compatible Bore Size [Min] (mm): | 300 mm |
| Component Type: | Gear Coupling | Configuration: | Full Flex |
| Coupling Size: | 630 | Coupling Type: | Gear Coupling |
| Fastener Quantity: | 27 | Hub Diameter (in): | 27.2 in |
| Length Through Bore (in): | 18.11 in | Length Through Bore (mm): | 460 mm |
| Lube/Non-Lube: | Lubricated | Material: | Alloy Steel |
| Maximum Operating Angular Misalignment: | 0,5 | Measurement System: | Metric |
| Model Name: | MTGRD-HD | Outside Diameter (in): | 42.32 in |
| Outside Diameter (mm): | 1,075 mm | Sleeve Type: | 2970000 |
| Style: | MTGRD-HD | Tooth Profile: | Crown faced, Involute Stub Tooth |
| Torque [Max] (in-lb): | 52,575,000 in/lbs | Torque [Max] (N⋅m): | 5,940,000 N·m |
| Torque Rating (in-lb): | 26,287,000 in/lbs | Torque Rating (N⋅m): | 2,970,000 N·m |

