Kop-Flex Gear Coupling - Style FASTS - Size 2.5 - Rough Bore - 2 1/2F EB FR
Part #:2280519
Catalog #:2 1/2F EB FR
KEY FEATURES
- All-metal end ring seal design for maximum service life. The industry standard for over 75 years.
- Provides 300% greater lubricant capacity than o-ring style couplings.
- Greater lubricant capacity allows longer periods between scheduled lubrications and longer service life.
- Straight tooth design provides improved load distribution, lower stresses and longer life for the gear teeth.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Type: | Exposed | Bore Size Max (in): | 2.75 in |
| Bore Type: | Rough Bore | Compatible Bore Size [Min] (in): | 0 in |
| Compatible Bore Size Flex Hub [Min] (in): | 0 in | Compatible Bore Size Rigid Hub [Min] (in): | 1.375 in |
| Configuration: | Flex Rigid | Coupling Size: | 2.5 |
| Coupling Type: | Gear Coupling | Fastener Quantity: | 6 |
| Fastener Size: | 5/8 x 2 3/4 | Hub Diameter (in): | 5.75 in |
| Length Through Bore (in): | 2.90625 in | Lube/Non-Lube: | Lubricated |
| Material: | Medium Carbon Steel | Max Bore w/standard key for Flex Hub: | 2.75 in |
| Measurement System: | Imperial | Model Name: | 1-5-7_FR |
| Outside Diameter (in): | 8.375 in | Overall Length (in): | 4.969 in |
| Rating HP @ 100 RPM: | 90 | Sleeve Type: | Flanged |
| Speed Max (rpm): | 7,900 rpm | Style: | FASTS |
| Tooth Profile: | Straight Faced Involute Hub tooth | Torque [Max] (in-lb): | 113,400 in/lbs |
| Torque Rating (in-lb): | 56,700 in/lbs |
General Specifications
| UPC: | 662384010299 | Weight: | 54.21 LB |

