Kop-Flex Gear Coupling - Style Series H - Size 1 - Finished Bore - 1H EB FF FB
Part #:2274892
Catalog #:1H EB FF FB
KEY FEATURES
- Large bore capacity with o-ring seal design. The most economical gear coupling design.
- Curved face teeth (sizes 1 through 7) for up to 1.5 degrees static misalignment capability.
- Series H coupling sleeves will bolt to all competitor couplings sizes 1 through 7 for interchangeability in flex halves.
- Precision-drilled flange bolt holes with special body-fitting, grade 5 bolts for a long-lasting piloted flange connection.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Circle: | 3.75 in | Bolt Type: | Exposed |
| Bore Size Max (in): | 1.63 in | Bore Type: | Finished Bore |
| Compatible Bore Size [Min] (in): | 0.531 in | Configuration: | Full Flex |
| Coupling Size: | 1 | Coupling Type: | Gear Coupling |
| Fastener Quantity: | 6 | Fastener Size: | 1/4 x 1 1/2 |
| Features: | Exposed Bolt / Full Flex / Finish Bored Coupling | Hub Diameter (in): | 2.375 in |
| Includes: | Hubs (2) Sleeves (2) Seals (2) | Length Through Bore (in): | 1.6875 in |
| Lube/Non-Lube: | Lubricated | Material: | Medium Carbon Steel |
| Maximum Operating Angular Misalignment: | 1.5 ° | Measurement System: | Imperial |
| Model Name: | H1-7FF_Master | Outside Diameter (in): | 4.5625 in |
| Overall Length (in): | 3.0625 in | Performance: | Lubrication Hole |
| Rating HP @ 100 RPM: | 12 | Sleeve Type: | Flanged |
| Speed Max (rpm): | 14,500 rpm | Style: | Series H |
| Temperature Range: | -40 to +190 °F | Tooth Profile: | Straight faced, Involute Stub Tooth |
| Torque [Max] (in-lb): | 15,000 in/lbs | Torque Rating (in-lb): | 7,500 in/lbs |
General Specifications
| UPC: | 662384146592 | Weight: | 8.20 LB |

