Kop-Flex Gear Coupling - Style Series H - Size 2.5 - Rough Bore - 2 1/2H SB FF
Part #:2275048
Catalog #:2 1/2H SB FF
KEY FEATURES
- Large bore capacity with o-ring seal design. The most economical gear coupling design.
- Curved face teeth (sizes 1 through 7) for up to 1.5 degrees static misalignment capability.
- Series H coupling sleeves will bolt to all competitor couplings sizes 1 through 7 for interchangeability in flex halves.
- Precision-drilled flange bolt holes with special body-fitting, grade 5 bolts for a long-lasting piloted flange connection.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Circle: | 7 in | Bolt Type: | Shrouded |
| Bore Size Max (in): | 3.5 in | Bore Type: | Rough Bore |
| Compatible Bore Size [Min] (in): | 0.9375 in | Configuration: | Full Flex |
| Coupling Size: | 2.5 | Coupling Type: | Gear Coupling |
| Fastener Quantity: | 10 | Fastener Size: | 1/2 x 1 5/16 |
| Length Through Bore (in): | 3.03125 in | Lube/Non-Lube: | Lubricated |
| Material: | Medium Carbon Steel | Measurement System: | Imperial |
| Outside Diameter (in): | 8.375 in | Overall Length (in): | 5.375 in |
| Rating HP @ 100 RPM: | 90 | Sleeve Type: | Flanged |
| Speed Max (rpm): | 7,900 rpm | Style: | Series H |
| Tooth Profile: | Straight faced, Involute Stub Tooth | Torque [Max] (in-lb): | 113,400 in/lbs |
| Torque Rating (in-lb): | 56,700 in/lbs |
General Specifications
| UPC: | 662384140156 | Weight: | 52.51 LB |

