Kop-Flex Gear Coupling - Style Series H - Size 3.5 - Finished Bore - 3 1/2H SB FF FB
Part #:2275154
Catalog #:3 1/2H SB FF FB
KEY FEATURES
- Large bore capacity with o-ring seal design. The most economical gear coupling design.
- Curved face teeth (sizes 1 through 7) for up to 1.5 degrees static misalignment capability.
- Series H coupling sleeves will bolt to all competitor couplings sizes 1 through 7 for interchangeability in flex halves.
- Precision-drilled flange bolt holes with special body-fitting, grade 5 bolts for a long-lasting piloted flange connection.
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Circle: | 9.28125 in | Bolt Type: | Shrouded |
| Bore Size Max (in): | 4.5 in | Bore Type: | Finished Bore |
| Compatible Bore Size [Min] (in): | 1.6875 in | Configuration: | Full Flex |
| Coupling Size: | 3.5 | Coupling Type: | Gear Coupling |
| Fastener Quantity: | 12 | Fastener Size: | 5/8 x 1 5/8 |
| Length Through Bore (in): | 4.1875 in | Lube/Non-Lube: | Lubricated |
| Material: | Medium Carbon Steel | Measurement System: | Imperial |
| Outside Diameter (in): | 11 in | Overall Length (in): | 7.6875 in |
| Rating HP @ 100 RPM: | 235 | Sleeve Type: | Flanged |
| Speed Max (rpm): | 6,000 rpm | Style: | Series H |
| Tooth Profile: | Straight faced, Involute Stub Tooth | Torque [Max] (in-lb): | 296,000 in/lbs |
| Torque Rating (in-lb): | 148,000 in/lbs |
General Specifications
| UPC: | 662384146554 | Weight: | 123.84 LB |

