Kop-Flex Series H Plus - Complete Gear Coupling - Flex Rigid - Exposed Bolt - Finished Bore - Size 2 1/2 - 2 1/2 HG EB FR FB
Part #:HG2275345
Catalog #:2 1/2 HG EB FR FB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Circle: | 7.13 in | Bolt Type: | Exposed Bolt |
| Bore Size Max (in): | 4.38 in | Bore Size Max (mm): | 111.13 mm |
| Bore Type: | Finish Bore | Compatible Bore Size [Min] (in): | 1.25 in |
| Compatible Bore Size [Min] (mm): | 31.75 mm | Compatible Bore Size Flex Hub [Min] (in): | 1.25 in |
| Compatible Bore Size Rigid Hub [Min] (in): | 1.25 in | Configuration: | Flex Rigid |
| Coupling Size: | 2.5 | Coupling Type: | Gear Coupling |
| Distance Between Shaft Ends (mm): | 4.7752 mm | Fastener Quantity: | 6 |
| Fastener Size: | 0.625 x 2.75 | Hub Diameter (in): | 6.1 in |
| Includes: | Hub, Rigid, Sleeve & Fasteners | Length Through Bore (in): | 3.03 in |
| Length Through Bore (mm): | 76.96 mm | Lube/Non-Lube: | Lubricated |
| Material: | Medium Carbon Steel | Max Bore w/standard key for Flex Hub: | 3.63 in |
| Measurement System: | Imperial | Model Name: | Series H PLUS |
| Outside Diameter (in): | 8.38 in | Outside Diameter (mm): | 212.73 mm |
| Overall Length (in): | 6.12 in | Overall Length (mm): | 155.45 mm |
| Rating HP @ 100 RPM: | 104.96 | Sleeve Type: | Flanged |
| Speed Max (rpm): | 5,000 rpm | Tooth Profile: | Crown faced, Involute Tooth |
| Torque [Max] (in-lb): | 132,300 in/lbs | Torque [Max] (N⋅m): | 14,947.89 N·m |
| Torque Rating (in-lb): | 66,150 in/lbs | Torque Rating (N⋅m): | 7,473.94 N·m |
General Specifications
| UPC: | 662384007671 |

