Kop-Flex Series H Plus - Complete Gear Coupling - Flex Rigid - Exposed Bolt - Finished Bore - Size 5 1/2 - 5 1/2 HG EB FR FB
Part #:HG2275402
Catalog #:5 1/2 HG EB FR FB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Circle: | 14.5 in | Bolt Type: | Exposed Bolt |
| Bore Size Max (in): | 10 in | Bore Size Max (mm): | 254 mm |
| Bore Type: | Finish Bore | Compatible Bore Size [Min] (in): | 4 in |
| Compatible Bore Size [Min] (mm): | 101.6 mm | Compatible Bore Size Flex Hub [Min] (in): | 4 in |
| Compatible Bore Size Rigid Hub [Min] (in): | 4 in | Configuration: | Flex Rigid |
| Coupling Size: | 5.5 | Coupling Type: | Gear Coupling |
| Distance Between Shaft Ends (mm): | 8.7376 mm | Fastener Quantity: | 14 |
| Fastener Size: | 0.875 x 3.25 | Hub Diameter (in): | 13.16 in |
| Includes: | Hub, Rigid, Sleeve & Fasteners | Length Through Bore (in): | 6.62 in |
| Length Through Bore (mm): | 168.15 mm | Lube/Non-Lube: | Lubricated |
| Material: | Medium Carbon Steel | Max Bore w/standard key for Flex Hub: | 8.25 in |
| Measurement System: | Imperial | Model Name: | Series H PLUS |
| Outside Diameter (in): | 16.75 in | Outside Diameter (mm): | 425.45 mm |
| Overall Length (in): | 13.76 in | Overall Length (mm): | 349.5 mm |
| Rating HP @ 100 RPM: | 1,039.59 | Sleeve Type: | Flanged |
| Speed Max (rpm): | 2,650 rpm | Tooth Profile: | Crown faced, Involute Tooth |
| Torque [Max] (in-lb): | 1,310,400 in/lbs | Torque [Max] (N⋅m): | 148,055.28 N·m |
| Torque Rating (in-lb): | 655,200 in/lbs | Torque Rating (N⋅m): | 74,027.64 N·m |
General Specifications
| UPC: | 662384007732 |

