Kop-Flex Series H Plus - Complete Gear Coupling - Flex Rigid - Exposed Bolt - Rough Stock Bore - Size 1 - 1 HG EB FR
Part #:HG2275196
Catalog #:1 HG EB FR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Circle: | 3.75 in | Bolt Type: | Exposed Bolt |
| Bore Size Max (in): | 2.38 in | Bore Size Max (mm): | 60.33 mm |
| Bore Type: | Rough Bore | Compatible Bore Size [Min] (in): | 0.5 in |
| Compatible Bore Size [Min] (mm): | 12.7 mm | Compatible Bore Size Flex Hub [Min] (in): | 0.5 in |
| Compatible Bore Size Rigid Hub [Min] (in): | 0.5 in | Configuration: | Flex Rigid |
| Coupling Size: | 1 | Coupling Type: | Gear Coupling |
| Distance Between Shaft Ends (mm): | 3.9624 mm | Fastener Quantity: | 6 |
| Fastener Size: | 0.25 x 1 1/2 | Hub Diameter (in): | 3.3 in |
| Includes: | Hub, Rigid, Sleeve & Fasteners | Length Through Bore (in): | 1.69 in |
| Length Through Bore (mm): | 42.93 mm | Lube/Non-Lube: | Lubricated |
| Material: | Medium Carbon Steel | Max Bore w/standard key for Flex Hub: | 1.88 in |
| Measurement System: | Imperial | Model Name: | Series H PLUS |
| Outside Diameter (in): | 4 in | Outside Diameter (mm): | 101.61 mm |
| Overall Length (in): | 3.41 in | Overall Length (mm): | 86.61 mm |
| Rating HP @ 100 RPM: | 15.99 | Sleeve Type: | Flanged |
| Speed Max (rpm): | 8,000 rpm | Tooth Profile: | Crown faced, Involute Tooth |
| Torque [Max] (in-lb): | 20,160 in/lbs | Torque [Max] (N⋅m): | 2,277.77 N·m |
| Torque Rating (in-lb): | 10,080 in/lbs | Torque Rating (N⋅m): | 1,138.89 N·m |
General Specifications
| UPC: | 662384007527 |

