Kop-Flex Series H Plus - Complete Gear Coupling - Flex Rigid - Exposed Bolt - Rough Stock Bore - Size 4 1/2 - 4 1/2 HG EB FR
Part #:HG2275261
Catalog #:4 1/2 HG EB FR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Circle: | 12 in | Bolt Type: | Exposed Bolt |
| Bore Size Max (in): | 8.13 in | Bore Size Max (mm): | 206.38 mm |
| Bore Type: | Rough Bore | Compatible Bore Size [Min] (in): | 3 in |
| Compatible Bore Size [Min] (mm): | 76.2 mm | Compatible Bore Size Flex Hub [Min] (in): | 3 in |
| Compatible Bore Size Rigid Hub [Min] (in): | 3 in | Configuration: | Flex Rigid |
| Coupling Size: | 4.5 | Coupling Type: | Gear Coupling |
| Distance Between Shaft Ends (mm): | 7.9248 mm | Fastener Quantity: | 10 |
| Fastener Size: | 0.75 x 3.375 | Hub Diameter (in): | 10.79 in |
| Includes: | Hub, Rigid, Sleeve & Fasteners | Length Through Bore (in): | 5.31 in |
| Length Through Bore (mm): | 134.87 mm | Lube/Non-Lube: | Lubricated |
| Material: | Medium Carbon Steel | Max Bore w/standard key for Flex Hub: | 6.75 in |
| Measurement System: | Imperial | Model Name: | Series H PLUS |
| Outside Diameter (in): | 13.63 in | Outside Diameter (mm): | 346.08 mm |
| Overall Length (in): | 10.75 in | Overall Length (mm): | 273.05 mm |
| Rating HP @ 100 RPM: | 589.77 | Sleeve Type: | Flanged |
| Speed Max (rpm): | 3,200 rpm | Tooth Profile: | Crown faced, Involute Tooth |
| Torque [Max] (in-lb): | 743,400 in/lbs | Torque [Max] (N⋅m): | 83,992.9 N·m |
| Torque Rating (in-lb): | 371,700 in/lbs | Torque Rating (N⋅m): | 41,996.45 N·m |
General Specifications
| UPC: | 662384007596 |

