Kop-Flex Series H Plus - Complete Gear Coupling - Flex Rigid - Exposed Bolt - Rough Stock Bore - Size 5 - 5 HG EB FR
Part #:HG2275279
Catalog #:5 HG EB FR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Circle: | 13.5 in | Bolt Type: | Exposed Bolt |
| Bore Size Max (in): | 9 in | Bore Size Max (mm): | 228.6 mm |
| Bore Type: | Rough Bore | Compatible Bore Size [Min] (in): | 3.5 in |
| Compatible Bore Size [Min] (mm): | 88.9 mm | Compatible Bore Size Flex Hub [Min] (in): | 3.5 in |
| Compatible Bore Size Rigid Hub [Min] (in): | 3.5 in | Configuration: | Flex Rigid |
| Coupling Size: | 5 | Coupling Type: | Gear Coupling |
| Distance Between Shaft Ends (mm): | 8.7376 mm | Fastener Quantity: | 8 |
| Fastener Size: | 0.875 x 4.25 | Hub Diameter (in): | 12.04 in |
| Includes: | Hub, Rigid, Sleeve & Fasteners | Length Through Bore (in): | 6.03 in |
| Length Through Bore (mm): | 153.16 mm | Lube/Non-Lube: | Lubricated |
| Material: | Medium Carbon Steel | Max Bore w/standard key for Flex Hub: | 7.38 in |
| Measurement System: | Imperial | Model Name: | Series H PLUS |
| Outside Diameter (in): | 15.31 in | Outside Diameter (mm): | 388.94 mm |
| Overall Length (in): | 12.17 in | Overall Length (mm): | 309.12 mm |
| Rating HP @ 100 RPM: | 794.76 | Sleeve Type: | Flanged |
| Speed Max (rpm): | 2,900 rpm | Tooth Profile: | Crown faced, Involute Tooth |
| Torque [Max] (in-lb): | 1,001,800 in/lbs | Torque [Max] (N⋅m): | 113,188.17 N·m |
| Torque Rating (in-lb): | 500,900 in/lbs | Torque Rating (N⋅m): | 56,594.09 N·m |
General Specifications
| UPC: | 662384007602 |

