Kop-Flex Series H Plus - Complete Gear Coupling - Flex Rigid - Exposed Bolt - Rough Stock Bore - Size 6 - 6 HG EB FR
Part #:HG2275295
Catalog #:6 HG EB FR
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Circle: | 15.75 in | Bolt Type: | Exposed Bolt |
| Bore Size Max (in): | 11 in | Bore Size Max (mm): | 279.4 mm |
| Bore Type: | Rough Bore | Compatible Bore Size [Min] (in): | 4.5 in |
| Compatible Bore Size [Min] (mm): | 114.3 mm | Compatible Bore Size Flex Hub [Min] (in): | 4.5 in |
| Compatible Bore Size Rigid Hub [Min] (in): | 4.5 in | Configuration: | Flex Rigid |
| Coupling Size: | 6 | Coupling Type: | Gear Coupling |
| Distance Between Shaft Ends (mm): | 10.3124 mm | Fastener Quantity: | 14 |
| Fastener Size: | 0.875 x 3.25 | Hub Diameter (in): | 14.41 in |
| Includes: | Hub, Rigid, Sleeve & Fasteners | Length Through Bore (in): | 7.41 in |
| Length Through Bore (mm): | 188.21 mm | Lube/Non-Lube: | Lubricated |
| Material: | Medium Carbon Steel | Max Bore w/standard key for Flex Hub: | 9.13 in |
| Measurement System: | Imperial | Model Name: | Series H PLUS |
| Outside Diameter (in): | 18 in | Outside Diameter (mm): | 457.2 mm |
| Overall Length (in): | 15.16 in | Overall Length (mm): | 385.06 mm |
| Rating HP @ 100 RPM: | 1,269.5 | Sleeve Type: | Flanged |
| Speed Max (rpm): | 2,450 rpm | Tooth Profile: | Crown faced, Involute Tooth |
| Torque [Max] (in-lb): | 1,600,200 in/lbs | Torque [Max] (N⋅m): | 180,798.28 N·m |
| Torque Rating (in-lb): | 800,100 in/lbs | Torque Rating (N⋅m): | 90,399.14 N·m |
General Specifications
| UPC: | 662384007626 |

