Kop-Flex Series H Plus - Complete Gear Coupling - Full Flex - Exposed Bolt - Finished Bore - Size 3 1/2 - 3 1/2 HG EB FF FB
Part #:HG2274942
Catalog #:3 1/2 HG EB FF FB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Circle: | 9.5 in | Bolt Type: | Exposed Bolt |
| Bore Size Max (in): | 4.88 in | Bore Size Max (mm): | 123.83 mm |
| Bore Type: | Finish Bore | Compatible Bore Size [Min] (in): | 2 in |
| Compatible Bore Size [Min] (mm): | 50.8 mm | Compatible Bore Size Flex Hub [Min] (in): | 2 in |
| Compatible Bore Size Rigid Hub [Min] (in): | 2 in | Configuration: | Full Flex |
| Coupling Size: | 3.5 | Coupling Type: | Gear Coupling |
| Distance Between Shaft Ends (mm): | 6.35 mm | Fastener Quantity: | 8 |
| Fastener Size: | 0.75 x 3.375 | Hub Diameter (in): | 7 in |
| Includes: | Hub, Sleeve & Fasteners | Length Through Bore (in): | 4.19 in |
| Length Through Bore (mm): | 106.43 mm | Lube/Non-Lube: | Lubricated |
| Material: | Medium Carbon Steel | Measurement System: | Imperial |
| Model Name: | Series H PLUS | Outside Diameter (in): | 11 in |
| Outside Diameter (mm): | 279.4 mm | Overall Length (in): | 8.63 in |
| Overall Length (mm): | 219.2 mm | Rating HP @ 100 RPM: | 259.9 |
| Sleeve Type: | Flanged | Speed Max (rpm): | 3,900 rpm |
| Tooth Profile: | Crown faced, Involute Tooth | Torque [Max] (in-lb): | 327,600 in/lbs |
| Torque [Max] (N⋅m): | 37,013.82 N·m | Torque Rating (in-lb): | 163,800 in/lbs |
| Torque Rating (N⋅m): | 18,506.91 N·m |
General Specifications
| UPC: | 662384007275 | Weight: | 110.00 LB |
| Packaged Length: | 15.50 IN | Packaged Width: | 15.25 IN |
| Packaged Height: | 19.50 IN |

