Kop-Flex Series H Plus - Complete Gear Coupling - Full Flex - Exposed Bolt - Finished Bore - Size 3 - 3 HG EB FF FB
Part #:HG2274934
Catalog #:3 HG EB FF FB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Circle: | 8.13 in | Bolt Type: | Exposed Bolt |
| Bore Size Max (in): | 4.13 in | Bore Size Max (mm): | 104.78 mm |
| Bore Type: | Finish Bore | Compatible Bore Size [Min] (in): | 1.5 in |
| Compatible Bore Size [Min] (mm): | 38.1 mm | Compatible Bore Size Flex Hub [Min] (in): | 1.5 in |
| Compatible Bore Size Rigid Hub [Min] (in): | 1.5 in | Configuration: | Full Flex |
| Coupling Size: | 3 | Coupling Type: | Gear Coupling |
| Distance Between Shaft Ends (mm): | 4.7752 mm | Fastener Quantity: | 8 |
| Fastener Size: | 0.625 x 2.75 | Hub Diameter (in): | 6 in |
| Includes: | Hub, Sleeve & Fasteners | Length Through Bore (in): | 3.03 in |
| Length Through Bore (mm): | 77.08 mm | Lube/Non-Lube: | Lubricated |
| Material: | Medium Carbon Steel | Measurement System: | Imperial |
| Model Name: | Series H PLUS | Outside Diameter (in): | 9.44 in |
| Outside Diameter (mm): | 239.78 mm | Overall Length (in): | 7.37 in |
| Overall Length (mm): | 187.2 mm | Rating HP @ 100 RPM: | 169.93 |
| Sleeve Type: | Flanged | Speed Max (rpm): | 4,400 rpm |
| Tooth Profile: | Crown faced, Involute Tooth | Torque [Max] (in-lb): | 214,200 in/lbs |
| Torque [Max] (N⋅m): | 24,201.34 N·m | Torque Rating (in-lb): | 107,100 in/lbs |
| Torque Rating (N⋅m): | 12,100.67 N·m |
General Specifications
| UPC: | 662384007268 |

