Kop-Flex Series H Plus - Complete Gear Coupling - Full Flex - Exposed Bolt - Finished Bore - Size 7 - 7 HG EB FF FB
Part #:HG2275006
Catalog #:7 HG EB FF FB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Circle: | 18.25 in | Bolt Type: | Exposed Bolt |
| Bore Size Max (in): | 10.88 in | Bore Size Max (mm): | 276.23 mm |
| Bore Type: | Finish Bore | Compatible Bore Size [Min] (in): | 5 in |
| Compatible Bore Size [Min] (mm): | 127 mm | Compatible Bore Size Flex Hub [Min] (in): | 5 in |
| Compatible Bore Size Rigid Hub [Min] (in): | 5 in | Configuration: | Full Flex |
| Coupling Size: | 7 | Coupling Type: | Gear Coupling |
| Distance Between Shaft Ends (mm): | 9.525 mm | Fastener Quantity: | 16 |
| Fastener Size: | 1 x 3.625 | Hub Diameter (in): | 14 in |
| Includes: | Hub, Sleeve & Fasteners | Length Through Bore (in): | 8.69 in |
| Length Through Bore (mm): | 220.73 mm | Lube/Non-Lube: | Lubricated |
| Material: | Medium Carbon Steel | Measurement System: | Imperial |
| Model Name: | Series H PLUS | Outside Diameter (in): | 20.75 in |
| Outside Diameter (mm): | 527.05 mm | Overall Length (in): | 17.75 in |
| Overall Length (mm): | 450.85 mm | Rating HP @ 100 RPM: | 1,899.25 |
| Sleeve Type: | Flanged | Speed Max (rpm): | 2,150 rpm |
| Tooth Profile: | Crown faced, Involute Tooth | Torque [Max] (in-lb): | 2,394,000 in/lbs |
| Torque [Max] (N⋅m): | 270,485.61 N·m | Torque Rating (in-lb): | 1,197,000 in/lbs |
| Torque Rating (N⋅m): | 135,242.81 N·m |
General Specifications
| UPC: | 662384007336 | Weight: | 823.00 LB |

