Kop-Flex Series H Plus - Complete Gear Coupling - Full Flex - Exposed Bolt - Rough Bore - Size 2 1/2 - 2 1/2 HG EB FF
Part #:HG2274801
Catalog #:2 1/2 HG EB FF
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Circle: | 7.13 in | Bolt Type: | Exposed Bolt |
| Bore Size Max (in): | 3.63 in | Bore Size Max (mm): | 92.08 mm |
| Bore Type: | Rough Bore | Compatible Bore Size [Min] (in): | 1.25 in |
| Compatible Bore Size [Min] (mm): | 31.75 mm | Compatible Bore Size Flex Hub [Min] (in): | 1.25 in |
| Compatible Bore Size Rigid Hub [Min] (in): | 1.25 in | Configuration: | Full Flex |
| Coupling Size: | 2.5 | Coupling Type: | Gear Coupling |
| Distance Between Shaft Ends (mm): | 4.7752 mm | Fastener Quantity: | 6 |
| Fastener Size: | 0.625 x 2.75 | Hub Diameter (in): | 5.14 in |
| Includes: | Hub, Sleeve & Fasteners | Length Through Bore (in): | 3.03 in |
| Length Through Bore (mm): | 76.96 mm | Lube/Non-Lube: | Lubricated |
| Material: | Medium Carbon Steel | Measurement System: | Imperial |
| Model Name: | Series H PLUS | Outside Diameter (in): | 8.38 in |
| Outside Diameter (mm): | 212.85 mm | Overall Length (in): | 6.25 in |
| Overall Length (mm): | 158.75 mm | Rating HP @ 100 RPM: | 104.96 |
| Sleeve Type: | Flanged | Speed Max (rpm): | 5,000 rpm |
| Tooth Profile: | Crown faced, Involute Tooth | Torque [Max] (in-lb): | 132,300 in/lbs |
| Torque [Max] (N⋅m): | 14,947.89 N·m | Torque Rating (in-lb): | 66,150 in/lbs |
| Torque Rating (N⋅m): | 7,473.94 N·m |
General Specifications
| UPC: | 662384007138 |

