Kop-Flex Series H Plus - Complete Gear Coupling - Full Flex - Shrouded Bolt - Finished Bore - Size 1 - 1 HG SB FF FB
Part #:HG2275105
Catalog #:1 HG SB FF FB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Circle: | 3.75 in | Bolt Type: | Shrouded Bolt |
| Bore Size Max (in): | 1.88 in | Bore Size Max (mm): | 47.63 mm |
| Bore Type: | Finish Bore | Compatible Bore Size [Min] (in): | 0.5 in |
| Compatible Bore Size [Min] (mm): | 12.7 mm | Compatible Bore Size Flex Hub [Min] (in): | 0.5 in |
| Configuration: | Full Flex | Coupling Size: | 1 |
| Coupling Type: | Gear Coupling | Distance Between Shaft Ends (mm): | 3.175 mm |
| Fastener Quantity: | 6 | Fastener Size: | 0.25 x 0.875 |
| Hub Diameter (in): | 2.7 in | Includes: | Hub, Sleeve & Fasteners |
| Length Through Bore (in): | 1.69 in | Length Through Bore (mm): | 42.93 mm |
| Material: | Medium Carbon Steel | Max Bore w/standard key for Flex Hub: | 1.88 in |
| Measurement System: | Imperial | Model Name: | Series H PLUS |
| Outside Diameter (in): | 4.04 in | Outside Diameter (mm): | 102.58 mm |
| Overall Length (in): | 3.5 in | Overall Length (mm): | 88.9 mm |
| Rating HP @ 100 RPM: | 15.99 | Sleeve Type: | Flanged |
| Speed Max (rpm): | 8,000 rpm | Tooth Profile: | Crown faced, Involute Tooth |
| Torque [Max] (in-lb): | 20,160 in/lbs | Torque [Max] (N⋅m): | 2,277.77 N·m |
| Torque Rating (in-lb): | 10,080 in/lbs | Torque Rating (N⋅m): | 1,138.89 N·m |
General Specifications
| UPC: | 662384007435 |

