Kop-Flex Series H Plus - Complete Gear Coupling - Full Flex - Shrouded Bolt - Finished Bore - Size 3 1/2 - 3 1/2 HG SB FF FB
Part #:HG2275154
Catalog #:3 1/2 HG SB FF FB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Circle: | 9.28 in | Bolt Type: | Shrouded Bolt |
| Bore Size Max (in): | 4.88 in | Bore Size Max (mm): | 123.83 mm |
| Bore Type: | Finish Bore | Compatible Bore Size [Min] (in): | 2 in |
| Compatible Bore Size [Min] (mm): | 50.8 mm | Compatible Bore Size Flex Hub [Min] (in): | 2 in |
| Configuration: | Full Flex | Coupling Size: | 3.5 |
| Coupling Type: | Gear Coupling | Distance Between Shaft Ends (mm): | 6.35 mm |
| Fastener Quantity: | 12 | Fastener Size: | 0.625 x 1.625 |
| Hub Diameter (in): | 7 in | Includes: | Hub, Sleeve & Fasteners |
| Length Through Bore (in): | 4.19 in | Length Through Bore (mm): | 106.43 mm |
| Material: | Medium Carbon Steel | Max Bore w/standard key for Flex Hub: | 4.88 in |
| Measurement System: | Imperial | Model Name: | Series H PLUS |
| Outside Diameter (in): | 11 in | Outside Diameter (mm): | 279.4 mm |
| Overall Length (in): | 8.63 in | Overall Length (mm): | 219.2 mm |
| Rating HP @ 100 RPM: | 259.9 | Sleeve Type: | Flanged |
| Speed Max (rpm): | 3,900 rpm | Tooth Profile: | Crown faced, Involute Tooth |
| Torque [Max] (in-lb): | 327,600 in/lbs | Torque [Max] (N⋅m): | 37,013.82 N·m |
| Torque Rating (in-lb): | 163,800 in/lbs | Torque Rating (N⋅m): | 18,506.91 N·m |
General Specifications
| UPC: | 662384007480 |

