Kop-Flex Series H Plus - Complete Gear Coupling - Full Flex - Shrouded Bolt - Finished Bore - Size 5 - 5 HG SB FF FB
Part #:HG2275188
Catalog #:5 HG SB FF FB
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Circle: | 13.19 in | Bolt Type: | Shrouded Bolt |
| Bore Size Max (in): | 7.38 in | Bore Size Max (mm): | 187.33 mm |
| Bore Type: | Finish Bore | Compatible Bore Size [Min] (in): | 3.5 in |
| Compatible Bore Size [Min] (mm): | 88.9 mm | Compatible Bore Size Flex Hub [Min] (in): | 3.5 in |
| Configuration: | Full Flex | Coupling Size: | 5 |
| Coupling Type: | Gear Coupling | Distance Between Shaft Ends (mm): | 7.9248 mm |
| Fastener Quantity: | 14 | Fastener Size: | 0.75 x 2.125 |
| Hub Diameter (in): | 10 in | Includes: | Hub, Sleeve & Fasteners |
| Length Through Bore (in): | 6.03 in | Length Through Bore (mm): | 153.16 mm |
| Material: | Medium Carbon Steel | Max Bore w/standard key for Flex Hub: | 7.38 in |
| Measurement System: | Imperial | Model Name: | Series H PLUS |
| Outside Diameter (in): | 15.31 in | Outside Diameter (mm): | 388.87 mm |
| Overall Length (in): | 12.37 in | Overall Length (mm): | 314.2 mm |
| Rating HP @ 100 RPM: | 794.76 | Sleeve Type: | Flanged |
| Speed Max (rpm): | 2,900 rpm | Tooth Profile: | Crown faced, Involute Tooth |
| Torque [Max] (in-lb): | 1,001,800 in/lbs | Torque [Max] (N⋅m): | 113,188.17 N·m |
| Torque Rating (in-lb): | 500,900 in/lbs | Torque Rating (N⋅m): | 56,594.09 N·m |
General Specifications
| UPC: | 662384007510 |

