Kop-Flex Series H Plus - Complete Gear Coupling - Full Flex - Shrouded Bolt - Rough Bore - Size 1 1/2 - 1 1/2 HG SB FF
Part #:HG2275022
Catalog #:1 1/2 HG SB FF
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Bolt Circle: | 4.81 in | Bolt Type: | Shrouded Bolt |
| Bore Size Max (in): | 2.38 in | Bore Size Max (mm): | 60.33 mm |
| Bore Type: | Rough Bore | Compatible Bore Size [Min] (in): | 0.75 in |
| Compatible Bore Size [Min] (mm): | 19.05 mm | Compatible Bore Size Flex Hub [Min] (in): | 0.75 in |
| Configuration: | Full Flex | Coupling Size: | 1.5 |
| Coupling Type: | Gear Coupling | Distance Between Shaft Ends (mm): | 3.175 mm |
| Fastener Quantity: | 8 | Fastener Size: | 0.375 x 1 |
| Hub Diameter (in): | 3.4 in | Includes: | Hub, Sleeve & Fasteners |
| Length Through Bore (in): | 1.94 in | Length Through Bore (mm): | 49.28 mm |
| Material: | Medium Carbon Steel | Max Bore w/standard key for Flex Hub: | 2.38 in |
| Measurement System: | Imperial | Model Name: | Series H PLUS |
| Outside Diameter (in): | 6 in | Outside Diameter (mm): | 152.4 mm |
| Overall Length (in): | 4 in | Overall Length (mm): | 101.6 mm |
| Rating HP @ 100 RPM: | 32.99 | Sleeve Type: | Flanged |
| Speed Max (rpm): | 6,500 rpm | Tooth Profile: | Crown faced, Involute Tooth |
| Torque [Max] (in-lb): | 41,580 in/lbs | Torque [Max] (N⋅m): | 4,697.91 N·m |
| Torque Rating (in-lb): | 20,790 in/lbs | Torque Rating (N⋅m): | 2,348.95 N·m |
General Specifications
| UPC: | 662384007350 |

